제품 게시
12" Test Port

12" Test Port

Quickly access flue gas with InnoFlue Test Port. Integrated analysis port allows for immediate testing of flue gas and condensates in the vent system. Install as close to the appliance as possible to assure accurate diagnostics and testing measurements. Evaluated to UL1738 and ULCS636, InnoFlue Test Ports are engineered with safe venting at the forefront while providing the same easy installation benefits as standard InnoFlue Vent lengths.

  • Integrated port allows quick access for combustion analysis and testing.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
사양
  • SpecificationsGeneralProduct Name12" Test PortTrade nameInnoFlueGTIN0815010013250Part number250408702180TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross937.26 mm / 36.9 inchHeight350.52 mm / 13.8 inchDiameter flue pipe315 mm / 12 inchWidth370.84 mm / 14.6 inchNet weight5.54 kg / 12.2 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length937.26 mm / 36.9 inchPackaging / Trade height350.52 mm / 13.8 inchNumber per packaging1Gross weight5.443 kg / 12 lbsPackaging / Trade width370.84 mm / 14.6 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

기술 사양
  • 특징 참조12-test-port
  • 제품군Test Ports
  • 제품분류Single wall - Large diameter
  • 유형개체 (단일 개체)
  • 게시일2025-07-10
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 덕트 설비
  • IFC 분류덕트 부속
  • ETIM 코드EG015540
  • ETIM 이름Fittings, flanges and connectors
  • Uniclass 2015 코드Pr_65_65_25
  • Uniclass 2015 설명Ductwork and fittings
  • CSI 마스터 형식 2014 코드23 31 13.19
  • CSI 마스터 형식 2014 제목Metal Duct Fittings
  • OmniClass 번호23-33 49 00
  • OmniClass 제목HVAC Ductwork