제품 게시
4" Concentric Wall Plate Black Rubber

4" Concentric Wall Plate Black Rubber

InnoFlue Wall Plates blend functionality and visual appeal to augment the the flue gas system. Engineered with a focus on design and durability, this wall plate not only serves its purpose but also adds a touch of style. InnoFlue Wall Plates install quickly and easily utilizing a design that simplifies mounting and positioning. Effortlessly conceal exhaust vents and provide a clean and unobtrusive appearance with InnoFlue Wall Plates.

  • Sleek appearance augments exhaust run.
  • Lightweight and durable.
  • Installs quickly & easily without glues, primers, or solvents.
사양
  • SpecificationsGeneralProduct Name4" Concentric Wall Plate Black RubberTrade nameInnoFlueGTIN0815010018491Part number250410403940TechnicalColorBlackMaterialLDPEDimensionsLength gross168 mm / 6.6 inchHeight15 mm / 0.6 inchDiameter flue pipe110 mm / 4 inchWidth168 mm / 6.6 inchNet weight0.024 kg / 0.1 lbsLogisticalIntrastat4016935050Base unit packagingUnpackedPackaging / Trade length168 mm / 6.6 inchPackaging / Trade height15 mm / 0.6 inchNumber per packaging1Gross weight0.024 kg / 0.1 lbsPackaging / Trade width168 mm / 6.6 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

기술 사양
  • 특징 참조4-concentric-wall-plate-black-rubber
  • 제품군Accessories
  • 제품분류Concentric
  • 유형개체 (단일 개체)
  • 게시일2025-07-10
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 덕트 설비
  • IFC 분류덕트 부속
  • ETIM 코드EG015540
  • ETIM 이름Fittings, flanges and connectors
  • Uniclass 2015 코드Pr_65_65_25
  • Uniclass 2015 설명Ductwork and fittings
  • CSI 마스터 형식 2014 코드23 31 13.19
  • CSI 마스터 형식 2014 제목Metal Duct Fittings
  • OmniClass 번호23-33 49 00
  • OmniClass 제목HVAC Ductwork

지역 가용성

북미
미국
캐나다