제품 게시
6" Universal Condensate Drain

6" Universal Condensate Drain

Manufactured from environmentally friendly polypropylene, the InnoFlue Universal Condensate Drain promotes the swift and effective removal of condensates, preventing water buildup and potential damage to heating systems systems. Evaluated to UL1738 and ULCS6363 by ICC, the universal condensate installs quickly without glues, primers or solvents ensuring secure fit and leak-free connection.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Secure fit prevents leaks and allows for efficiency condensate removal.
  • Thin-wall drain is durable and lightweight.
  • Installs quickly without glues, primers, or solvents.
사양
  • SpecificationsGeneralProduct Name6" Universal Condensate DrainTrade nameInnoFlueGTIN0810017292189Part number250408400000TechnicalColorGrayMaterial flue pipePPsDimensionsLength gross305 mm / 12 inchHeight183 mm / 7.2 inchDiameter flue pipe160 mm / 6 inchWidth204 mm / 8 inchNet weight0.599 kg / 1.3 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length305 mm / 12 inchPackaging / Trade height183 mm / 7.2 inchNumber per packaging1Gross weight0.599 kg / 1.3 lbsPackaging / Trade width204 mm / 8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

기술 사양
  • 특징 참조6-universal-condensate-drain
  • 제품군Common Venting and Condensate Managemenet
  • 제품분류Single Wall - Large diameter
  • 유형개체 (단일 개체)
  • 게시일2025-07-10
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 덕트 설비
  • IFC 분류덕트 부속
  • ETIM 코드EG015540
  • ETIM 이름Fittings, flanges and connectors
  • Uniclass 2015 코드Pr_65_65_25
  • Uniclass 2015 설명Ductwork and fittings
  • CSI 마스터 형식 2014 코드23 31 13.19
  • CSI 마스터 형식 2014 제목Metal Duct Fittings
  • OmniClass 번호23-33 49 00
  • OmniClass 제목HVAC Ductwork

지역 가용성

북미
미국
캐나다