제품 게시
EasySwing™ Wall-Mount Rack
EasySwing™ Wall-Mount Rack

    EasySwing™ Wall-Mount Rack

    EasySwing™ Wall-Mount Rack is a cost-effective swing-out wall rack that ships fully assembled.

    Features include:

    • Swing-out rack-mount frame provides easy access to the rear of installed equipment
    • Opens 180 degrees to right or left
    • Fiber and copper ready
    • Up to 85 lb (38.6 kg) load rating
    • 19" EIA threaded equipment mounting rails
    • Ships flat, folds open for easy installation
    • Includes reusable cable management straps
    • Durable all-steel construction 
    기술 사양
    • 특징 참조cpi-easyswing_wall-mount_rack
    • 제품군Computer Network Equipment
    • 제품분류Wall-Mount Systems
    • 유형개체 (단일 개체)
    • 게시일2014-09-26
    • 에디션 넘버1
    분류
    • BIMobject 카테고리전자 공학 - 네트워킹
    • IFC 분류전기 소자
    • UNSPSC 이름Network cable
    • UNSPSC 코드26121609
    • Uniclass 2015 코드Pr_65_72
    • Uniclass 2015 설명Electrical power products and wiring accessories
    • CSI 마스터 형식 2014 코드26 00 00
    • CSI 마스터 형식 2014 제목Electrical
    • OmniClass 번호23-35 33 23 13
    • OmniClass 제목Vertical Electrical Racks
    • CSI 단일 형식 II 코드D5010
    • CSI 단일 형식 II 제목Electrical Service and Distribution