제품 게시
Evolution® Vertical Cable Management
Evolution® Vertical Cable Management
Evolution® Vertical Cable Management
Evolution® Vertical Cable Management

    Evolution® Vertical Cable Management

    Evolution™ Cable Management provides an engineered solution for managing high-density cabling applications on open two-post and four-post CPI Rack Systems, delivering increased performance to match the demands of data center applications.

    Use Evolution Vertical Cable Managers on the sides of racks to manage premise cables, patch cords and jumper cords.

    Features include:

    • Three styles; Single-sided, Double-sided and Combination (T-shaped guides in front, cable rings in rear)
    • Available in a variety of heights, depths and widths
    • Distinctive look matches CPI TeraFrame® Family of Cabinets for a single aesthetic in showplace data centers
    • Improved T-shaped cable guide design decreases deflection; rounded edges protect cables
    • Vertical manager door opens to right or left with single knob; horizontal manager has snap-on cover
    • Rigid vertical manager trough minimizes movement when installed on the end of a row or racks; full rectangular base supports heavy cable bundles
    • Openings in the back of vertical managers allow cables to pass easily front-to-rear
    • Vertical managers feature panels that support various optional cable management accessories to divide the interior space and manage cable slack
    • The panel on double-sided vertical managers are movable and allow for flexibility in the volume of cable management space
    • Three large cable distribution spools are included with each 10", 12" and 15" wide (250 mm, 300 mm and 380 mm) vertical cable manager (will not fit in other sizes)
    • Wide variety of accessories include cable and fiber management products, floor brackets and back, mid and side panels
    • Patented


    기술 사양
    • 특징 참조cpi-evolution_vertical_cable_management
    • 제품군Computer Network Equipment
    • 제품분류Cable Management
    • 유형개체 (단일 개체)
    • 게시일2014-09-26
    • 에디션 넘버1
    분류
    • BIMobject 카테고리전자 공학 - 네트워킹
    • IFC 분류전기 소자
    • UNSPSC 이름Network cable
    • UNSPSC 코드26121609
    • Uniclass 2015 코드Pr_65_72
    • Uniclass 2015 설명Electrical power products and wiring accessories
    • CSI 마스터 형식 2014 코드26 00 00
    • CSI 마스터 형식 2014 제목Electrical
    • OmniClass 번호23-35 33 23 13
    • OmniClass 제목Vertical Electrical Racks
    • CSI 단일 형식 II 코드D5010
    • CSI 단일 형식 II 제목Electrical Service and Distribution