제품 게시
Universal Swing Gate Wall Rack
Universal Swing Gate Wall Rack

    Universal Swing Gate Wall Rack

    Universal Swing Gate Rack is a full-featured swing-out wall rack for supporting patch panels and switches.

    Features include:

    • Up to 150 lb (68.0 kg) load rating
    • Easy access to the rear of installed equipment using swing-out front gate that opens to a full 180 degrees
    • Increased safety with dual-locking latches that keep gate securely closed
    • Cable management capabilities with nine cable pass-through ports and six Saf-T-Grip® straps
    • High-strength, lightweight aluminum construction
    • Standard sizes - 19" or 23" rack-mount width, 35" (20U) height, and choice of 12" or 18" depth
    • CPI’s most feature-rich wall rack for patch panels, switches and cabling
    기술 사양
    • 특징 참조cpi-universal_swing_gate_wall_rack
    • 제품군Computer Network Equipment
    • 제품분류Wall-Mount Systems
    • 유형개체 (단일 개체)
    • 게시일2014-12-18
    • 에디션 넘버1
    분류
    • BIMobject 카테고리전자 공학 - 네트워킹
    • IFC 분류전기 소자
    • UNSPSC 이름Network cable
    • UNSPSC 코드26121609
    • Uniclass 2015 코드Pr_65_72
    • Uniclass 2015 설명Electrical power products and wiring accessories
    • CSI 마스터 형식 2014 코드26 00 00
    • CSI 마스터 형식 2014 제목Electrical
    • OmniClass 번호23-35 33 23 13
    • OmniClass 제목Vertical Electrical Racks
    • CSI 단일 형식 II 코드D5010
    • CSI 단일 형식 II 제목Electrical Service and Distribution