제품 게시
CPI's OCP Open Rack V3 (ORV3) High-Power Rack

CPI's OCP Open Rack V3 (ORV3) High-Power Rack

CPI’s ORV3 High-Power Rack (HPR) is an ORV3 rack configuration that includes a rear extension, ballast, and factory-installed vertical containment. Available in 44OU and 48OU heights, CPI’s ORV3 HPR combines these components in a configuration for high-density computing deployments.

CPI’s ORV3 is a customizable, OCP-compliant rack for AI, HPC, and high-density computing deployments. Choose from 44OU and 48OU heights and two rack depths, then select equipment-mounting, cable-management, containment, and power-distribution options to meet your deployment requirements.

사양
  • Product Description

    CPI’s ORV3 High-Power Rack (HPR) is an ORV3 rack configuration that includes a rear extension, ballast, and factory-installed vertical containment. Available in 44OU and 48OU heights, CPI’s ORV3 HPR combines these components in a configuration for high-density computing deployments.

    Key Features and Benefits

    • Configured Rear Extension
      A 5.2-inch (132 mm) rear extension increases the base rack depth from 42.0 inches (1068 mm) to an overall configured depth of 47.2 inches (1200 mm).
    • Included Ballast
      CPI’s ORV3 HPR configuration includes ballast. The frame ballast kit provides 165 lb (75 kg) of ballast weight for stability.
    • Factory-Installed Vertical Containment
      Vertical containment is included as a factory-installed item in the HPR configuration, rather than being selected as an optional field-installed accessory.
    • Two Equipment Heights
      Choose 44OU or 48OU equipment space in a 23.6-inch-wide rack. Both heights are available in Black or Glacier White.
    • Open Rack Equipment and Power Options
      CPI’s ORV3 architecture supports OpenU equipment spacing, with optional mounting accessories for 19-inch EIA equipment. Compatible 48V DC power shelves, busbars, and factory-installed busbar options are available upon request; contact CPI to confirm component compatibility for your HPR configuration.
기술 사양
  • 특징 참조cpis-ocp-open-rack-v3-orv3-high-power-rack
  • 제품군Computer Network Equipment
  • 제품분류Rack Systems
  • 유형개체 (단일 개체)
  • 게시일2026-11-12
  • 에디션 넘버1
  • 높이(인치)90.2
  • 너비(inches)23.6
  • 깊이(inches)42
관련성
  • 주 재료철
  • 부 재료플라스틱
  • 순 중량(Lbs)370
분류
  • BIMobject 카테고리전자 공학 - 네트워킹