제품 게시
Oberon - H-Plane 1007-COAP9136

Oberon - H-Plane 1007-COAP9136

Many Wi-Fi and Small Cell Access Point (AP) manufacturers recommend access points be mounted in a horizontal orientation for optimal wireless coverage. In locations where the access points are to be mounted on the wall, Oberon™ H-Plane™ Right-Angle Surface Mounts 1007 permits the access point to be mounted in the preferred horizontal orientation.

With the Oberon™ H-Plane™ Right-Angle Surface Mounts, the access point is partially recessed into the right-angle mount, exposing only the antenna face of the AP, providing for the ideal combination of aesthetics and wireless coverage. A locking plastic cover on the back secures and conceals cabling and connectivity, providing for a nicely finished installation.

The 1007-LPDOME/-FPDOME models have a plastic dome which conceals and secures the AP.

사양
  • Features & Benefits

    • Oberon's most aesthetic right angle wall mount, conveniently mount APs on the wall
    • Enables AP to be mounted and secured in preferred horizontal orientation
    • Interchangeable trims available for all leading vendors' APs
    • Model 1007-LPDOME includes white ABS dome, the Model 1007-FPDOME includes a translucent polycarbonate dome, which permits visibility to the status LEDs. Both domes are virtually transparent to the wireless signal
    • Design: Right-angle mount for securing APs on walls. Designed to mount the AP in the preferred horizontal orientation
    • AP is partially recessed into mount, revealing only AP antenna face
    • AP can be secured using manufacturer's locking features
    • Construction: White ABS Plastic Right-Angle Wall Mount, 8 ga. White Powder Coated Aluminum Trim (Not included with -FPDOME/-LPDOME). White ABS Plastic UL94-5VA Dome (For -LPDOME Only). Translucent Frosted Polycarbonate UL94-5VA Dome (For -FPDOME Only). 16 Gauge Galvanized Steel T-Bar Bracket (For -FPDOME/-LPDOME Only). White Polypropylene Snap-Caps (For -FPDOME/-LPDOME Only). Black Polypropylene Snap-Caps (For -FPDOME/-LPDOME Only)
    • Size: 1007-XX: 14.3 x 5 x 14.2 in. (363.1 x 127 x 361.6 mm). 1007-LPDOME/-FPDOME: 14.3 x 7 x 14.2 in. (363.1 x 177.5 x 361.6 mm)
기술 사양
  • 특징 참조oberon-1007-coap9136
  • 제품군Cellular Wireless Solutions
  • 제품분류Oberon Wireless Mounts and Enclosures
  • 유형개체 (단일 개체)
  • 게시일2024-01-11
  • 에디션 넘버1
  • 높이(인치)5
  • 너비(inches)13.8
  • 깊이(inches)13.8
관련성
  • 주 재료ABS
  • 부 재료철
  • 설계국가미국
  • 제조국가미국
  • 순 중량(Lbs)5.5
분류
  • BIMobject 카테고리전자 공학 - 네트워킹
  • UNSPSC 이름Data Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC 코드4322
  • Uniclass 2015 코드Pr_65_70_15
  • Uniclass 2015 설명Communications cables and accessories
  • CSI 마스터 형식 2014 코드27 21 33
  • CSI 마스터 형식 2014 제목Data Communications Wireless Access Points
  • OmniClass 번호23-37 13 15 29
  • OmniClass 제목Local Area Network Wireless Devices
  • CSI 단일 형식 II 코드D5030
  • CSI 단일 형식 II 제목Communications & Security