제품 게시
Oberon™ Hi-Bar™ Surface-Mount Enclosures 1015
Oberon™ Hi-Bar™ Surface-Mount Enclosures 1015
Oberon™ Hi-Bar™ Surface-Mount Enclosures 1015
Oberon™ Hi-Bar™ Surface-Mount Enclosures 1015
Oberon™ Hi-Bar™ Surface-Mount Enclosures 1015

    Oberon™ Hi-Bar™ Surface-Mount Enclosures 1015

    Oberon™ Hi-Bar™ Surface-Mount Enclosures 1015 secures and protects Wi-Fi and Small Cell APs in residence halls, hotels, retail locations and other indoor venues. This rugged ABS plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecommunication outlet, and cable raceway or conduit can be conveniently terminated.

    사양
    • Features & Benefits

      • Accommodates most vendors’ APs
      • Locking, fully-hinged door
      • Simplify code, industry directives, policy, and aesthetics compliance

      Technical Specifications

      • Design: Wi-Fi AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas
      • Performance: Ventilated, paintable, impact resistant ABS plastic enclosure is virtually transparent to wireless signals
      • Oberon™ Hi-bar™ shaped, locking, fully hinged door, keyed alike
      • Universal T-bar for most vendors’ APs, mounting features for Cisco and Meraki APs
      • Opening in back allows for placement directly over outlet
      • Twist outs in sidewalls for conduit or raceway
      • Construction: White Textured UL94-HB ABS Plastic Enclosure Base, White Textured UL94-HB ABS Plastic Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-HB ABS Plastic Enclosure Cover (For -C SKUs Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 14 Ga. White Powder Coated Steel Right-Angle Bracket (For -RAB SKUs Only)
      • Exterior Size: 11.10 x 11.10 x 4.40 in. (281.9 x 281.9 x 111.8 mm)
      • Interior Size: 10.75 x 9.5 x 4.25 in. (273.1 x 241.3 x 108 mm)
    기술 사양
    • 특징 참조oberon-1015
    • 제품군Cellular Wireless Solutions
    • 제품분류Oberon Wireless Mounts and Enclosures
    • 유형개체 (단일 개체)
    • 게시일2024-01-11
    • 에디션 넘버1
    • 높이(인치)7
    • 너비(inches)5
    • 깊이(inches)9
    관련성
    • 주 재료ABS
    • 설계국가미국
    • 제조국가미국
    • 순 중량(Lbs)3
    분류
    • BIMobject 카테고리전자 공학 - 네트워킹
    • UNSPSC 이름Data Voice or Multimedia Network Equipment or Platforms and Accessories
    • UNSPSC 코드4322
    • Uniclass 2015 코드Pr_65_70_15
    • Uniclass 2015 설명Communications cables and accessories
    • CSI 마스터 형식 2014 코드27 21 33
    • CSI 마스터 형식 2014 제목Data Communications Wireless Access Points
    • OmniClass 번호23-37 13 15 29
    • OmniClass 제목Local Area Network Wireless Devices
    • CSI 단일 형식 II 코드D5030
    • CSI 단일 형식 II 제목Communications & Security