제품 게시
LG Cisco Optimized 49" UHD - Single Display
LG Cisco Optimized 49" UHD - Single Display
LG Cisco Optimized 49" UHD - Single Display
LG Cisco Optimized 49" UHD - Single Display
LG Cisco Optimized 49" UHD - Single Display
LG Cisco Optimized 49" UHD - Single Display

    LG Cisco Optimized 49" UHD - Single Display

    The new Ultra HD large display,  UH5C Series supports displaying Ultra HD content as well as a divided content layout to show up to 4 split images on one screen. Its benefit enables you to create various formats of content to deliver commercial message effectively. Also, it is enhanced in content management. With embedded basic content templates, you can create and edit content simply and quickly on your mobile device or signage display.

    Key Features

    • Brightness(Typ.) : 500 cd/m²
    • Bezel : 11.9 mm (T), 12.4 mm (L/R), 15.5 mm (B)
    • Depth : 38.6 mm
    • Interface : HDMI / DVI / DP / RGB / RJ45 / IR / RS232C / SD Card / USB


    기술 사양
    • 특징 참조cisco-lg-49-display-single
    • 제품군Video Conferencing
    • 제품분류TelePresence
    • 유형개체 (단일 개체)
    • 게시일2018-12-24
    • 에디션 넘버1
    관련성
    • 주 재료플라스틱
    • 부 재료유리
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 커뮤니케이션
    • IFC 분류가구 요소
    • UNSPSC 이름Videoconferencing systems
    • UNSPSC 코드45111902
    • Uniclass 2015 코드Ss_75_10_21_88
    • Uniclass 2015 설명Telecommunications systems
    • CSI 마스터 형식 2014 코드27 41 16.29
    • CSI 마스터 형식 2014 제목Integrated Audio-Video Systems and Equipment for Board Rooms
    • OmniClass 번호23-37 00 00
    • OmniClass 제목Information and Communication Specific Products and Equipment