제품 게시
Cisco Table Microphone Pro

Cisco Table Microphone Pro

Product overview

Cisco microphones provide a range of audio coverage solutions for both integrated video systems and custom video deployments - either on the table or discreetly through the ceiling (Figures 1 through 3). The microphones are optimized for voice and designed for use in small-to-large collaboration meeting rooms and specialized spaces with state-of-the-art audio quality.

사양
  • Features and benefits

    The Cisco® microphone portfolio is made up of the Table Microphone, Ceiling Microphone, and the Microphone Array.

    ● The Cisco Table Microphone is the latest generation microphone product for Cisco video conferencing room systems. It covers all the use cases previously served by the Table Microphone 20 and Table Microphone 60 and is ideal for omnidirectional coverage for small-to-large rooms with fixed tables. Cisco Table Microphone is available in two versions, either with a mini jack or a Euroblock plug. It is also designed to keep tables tidy and clean, as it can be recessed into the table or simply rest on a magnetic table plate.

    ● The Ceiling Microphone is a high-quality, cost-effective directional microphone designed to cover larger meeting spaces, such as training rooms, demo rooms, and auditoriums, with discreet and easy ceiling mounting, while freeing up table space.

    ● The Cisco Microphone Array is a premium directional microphone array designed to provide the Cisco Webex® Room Panorama immersive video collaboration system with crystal-clear, spatial audio. It can capture participant voices from different directions and deliver multiple streams of high-fidelity audio. The Microphone Array recognizes which side of the table the speaker is on. To the far-end participants, it provides a more immersive, natural experience as voices coming from the left of the table are played back remotely from the left speaker, and vice versa. It supports immersive and inclusive executive meeting and conferencing scenarios for in-person and remote participants alike—just as if they were all in the same room. Better still, the Microphone Array supports an IP-based AV setup, allowing for enhanced flexibility and lower deployment costs.

기술 사양
  • 특징 참조cisco-webex-table-microphone-pro
  • 제품군Video Conferencing
  • 제품분류TelePresence
  • 유형개체 (단일 개체)
  • 게시일2023-06-22
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 커뮤니케이션
  • IFC 분류객체
  • UNSPSC 이름Videoconferencing systems
  • UNSPSC 코드45111902
  • Uniclass 2015 코드Ss_75_10_21_88
  • Uniclass 2015 설명Telecommunications systems
  • CSI 마스터 형식 2014 코드27 41 16.29
  • CSI 마스터 형식 2014 제목Integrated Audio-Video Systems and Equipment for Board Rooms
  • OmniClass 번호23-37 00 00
  • OmniClass 제목Information and Communication Specific Products and Equipment