위치와 언어를 설정해 현지화된 정보의 우선순위를 설정합니다. 계속
Tranquility® (TC-Large) Compact WSHP (072-300)
ClimateMaster

Tranquility® (TC-Large) Compact WSHP (072-300)

Available in sizes 6 tons (21.1 kW) through 25 tons (87.9 kW) with multiple cabinet configurations, the Tranquility® (TC_L) Compact High Capacity Series offers a wide range of units for most any installation. The Tranquility® TC_L has an extended range refrigerant circuit, capable of ground loop (geothermal) applications (may require optional extended range insulation), ground water (geothermal) applications, as well as water loop (boiler-tower) applications. Standard features are many. Microprocessor controls, galvanized steel cabinet, epoxy powder coat painted front access panel, galvanized steel with epoxy powder coat painted drain pan and TXV refrigerant metering device are just some of the features of the flexible Tranquility® (TC_L) Compact High Capacity Series.

  • Horizontal Sizes 072 (6 tons, 21.1 kW), 096 (8 tons, 28.1 kW), 120 (10 tons, 35.2 kW)
  • Vertical sizes 072 (6 tons, 21.1 kW), 096 (8 tons, 28.1 kW), 120 (10 tons, 35.2 kW) 168 (14 tons, 49.2 kW), 192 (16 tons, 56.3 kW), 240 (20 tons, 70.3 kW), 300 (25 tons, 87.9 kW)
  • Horizontal unit configuration can be ordered with left or right return air & straight or back supply air discharge
  • Discharge is field convertible — field conversion uses all existing parts including panels & belts
  • Vertical unit configuration can be ordered with front or back return air & top, front, or back supply air discharge.
  • Discharge is field convertible — field conversion uses all existing parts including panels & belts
  • Electrical box is on right side & can be field converted to left side of unit
  • Electric power can enter from either side of front
  • Water can be connected to either side
  • Copeland scroll compressors
  • Dual refrigeration circuits (all models)
  • Exceeds ASHRAE 90.1 efficiencies
  • Galvanized steel construction with attractive matte black epoxy powder coat painted front access panel
  • Insulated divider & separate compressor/air handler compartments
  • TXV metering device
  • Extended range (20 – 120°F, -6.7 – 48.9°C) operation (may require optional extended range insulation)

Keywords: Water-Source heat pump, water source heat pump, WSHP, GSHP, Geothermal heat pump, Geothermal HP, Tranquility heat pump, Climatemaster water source heat pump, TC Large water source heat pump, Vertical water source heat pump, Vertical WSHP, Horizontal water source heat pump, Horizontal WSHP

사양
  • Unit Size for Large Belt Drive Packaged Units – 6 to 25 tons

    Horizontal Model

    072 - 120

    Width 36.3 in 92.2 cm

    Depth 84.9 in 215.6 cm

    Height 21.6 in 54.9 Cm

    Vertical Model

    072 - 120

    Width 41.0 in 104.1 cm

    Depth 29.0 in 73.7 cm

    Height 69.8 in 177.2 cm

    160 - 300

    Width 82.0 in 208.2 cm

    Depth 29.0 in 73.7 cm

    Height 69.8 in 177.2 cm

    Keywords: Water-Source heat pump, water source heat pump, WSHP, GSHP, Geothermal heat pump, Geothermal HP, Tranquility heat pump, Climatemaster water source heat pump, TC Large water source heat pump, Vertical water source heat pump, Vertical WSHP, Horizontal water source heat pump, Horizontal WSHP

기술 사양
  • 특징 참조tranquility-16-compact-belt-drive-tc_l-series
  • 제품군Heat Pumps
  • 제품분류TCL Series
  • 유형개체 (단일 개체)
  • 게시일2023-01-06
  • 에디션 넘버1
관련성
  • 주 재료아연 도금 강판
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 열 펌프
  • IFC 분류열 교환기
  • ETIM 코드EC011794
  • ETIM 이름Heat pump (water/water)
  • UNSPSC 이름Heat pumps
  • UNSPSC 코드40101806
  • Uniclass 2015 코드Pr_70_60_37
  • Uniclass 2015 설명Heat pumps
  • CSI 마스터 형식 2014 코드23 81 46
  • CSI 마스터 형식 2014 제목Water-Source Unitary Heat Pumps
  • OmniClass 번호23-33 17 00
  • OmniClass 제목Heat Pumps
  • CSI 단일 형식 II 코드D3090
  • CSI 단일 형식 II 제목Other HVAC Systems & Equipment

지역 가용성

북미
과들루프
과테말라
그레나다
그린란드
네덜란드령 카리브 해 지역
니카라과
도미니카
도미니카 공화국
마르티니크
멕시코
몬세라트
미국
미국령 버진아일랜드
바베이도스
바하마
버뮤다
벨리즈
생마르탱
생바르텔레미
생피에르앤드미클롱
세인트루시아
세인트빈센트그레나딘
세인트키츠네비스
신트마르턴
아루바
아이티
앤티가 바부다
앵귈라
엘살바도르
영국령 버진아일랜드
온두라스
자메이카
캐나다
케이맨 군도
코스타리카
쿠바
퀴라소
터크스케이커스 제도
트리니다드토바고
파나마
푸에르토리코