제품 게시
Adjustable Ventilated Wire Closet & Storage Systems, SHELFTRACK 96in Wardrobe
Adjustable Ventilated Wire Closet & Storage Systems, SHELFTRACK 96in Wardrobe
    ClosetMaid PRO

    Adjustable Ventilated Wire Closet & Storage Systems, SHELFTRACK 96in Wardrobe

    Adjustable Ventilated Wire Shelving Storage Systems. (SHELFTRACK®) 96 Inch Wardrobe   

    • Division 10 - 10 57 00 Wardrobe and Closet Specialties

    Category – Residential and Commercial Reach-in walk-in storage systems

    ADJUSTABLE WIRE SYSTEMS (SHELFTRACK®)  96 Inch Wardrobe

    • ShelfTrack® adjustable mounting systems
    • Adjustable vertically and horizontally
    • Ideal for all storage areas
    • An alternative to standard fixed-mount application
    • Excellent solution for senior living, children’s rooms, pantries, offices, and for garage applications
    • Meets ADA requirements
    • Finishes: White, Satin Chrome, and Nickel.

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com


    사양
    • ClosetMaid Adjustable        (SHELFTRACK®) Wire Shelving Wardrobe. 

      Length 96" Wire Shelving System Sample Wardrobe Unit - 12" or 16" D

      Materials: Wire Steel with PVC Coatings 

      ShelfTrack® adjustable mounting systems

      1. Category – Residential and Commercial Reach-in walk-in storage systems.
      2. Adjustable vertically and horizontally
      3. Ideal for all storage areas
      4. An alternative to standard fixed-mount application
      5. Excellent solution for senior living, children’s rooms, pantries, offices, and for garage applications
      6. Meets ADA requirements

      MORE Details Located On CSI SPEC - Check Out Download Files 

    기술 사양
    • 특징 참조adjustable-shelftrack_Wire-Shelving-Wardrobe-96-inch
    • 제품군Wire Systems
    • 제품분류Adjustable Wire ShelfTrack®
    • 유형개체 (단일 개체)
    • 게시일2020-08-03
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 부 재료PVC 코팅 폴리에스테르
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구 요소
    • ETIM 코드EC011163
    • ETIM 이름Shelf
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드Pr_40_30_78_77
    • Uniclass 2015 설명Shelf units
    • CSI 마스터 형식 2014 코드10 56 23
    • CSI 마스터 형식 2014 제목Wire Storage Shelving
    • OmniClass 번호23-21 15 00
    • OmniClass 제목Wardrobe and Closet Specialties
    • CSI 단일 형식 II 코드E2010
    • CSI 단일 형식 II 제목Fixed Furnishings

    지역 가용성

    북미
    미국