제품 게시
ShelfTrack EVO Walk-in Closet Custom Adjustable Solid Wood Melamine Shelving Sample Layout
ShelfTrack EVO Walk-in Closet Custom Adjustable Solid Wood Melamine Shelving Sample Layout
    ClosetMaid PRO

    ShelfTrack EVO Walk-in Closet Custom Adjustable Solid Wood Melamine Shelving Sample Layout

    4.1 out of 5 stars4.1(18 reviews)

    ShelfTrack® EVO ClosetMaid’s  Walk-In Closet Custom Adjustable Solid Wood Melamine Shelving Sample Layout. 

    • Division 10 - 10 57 00 Wardrobe and Closet Specialties
    • Adjustable shelving system offers flexible design configurations
    • A variety of pre-cut shelving sizes are available, as well as single and double drawer kits
    • Combines wire and wood components that can be easily expanded or customized
    • Premium materials and finishes include pre-edge-banded shelving and pre-finished shelving on three sides
    • Re-engineered hardware components and fewer standards needed to support add-ons
    • New hang track with more horizontal slots installs faster and easier than classic ShelfTrack
    • Meets ADA requirements for adjustable systems

    ShelfTrack EVO gives professionals in the industry a fast, easy-to-install solution that provides the style and flexibility today’s homeowners crave at a mid-level price point.

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com

    사양
    • Walk-In Custom Adjustable Closet Wood Shelving System  

      • Moisture-resistant, 5/8 in., durable melamine shelving for a premium, modern look
      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Pre-cut nominal widths (24 in., 30 in., 36 in., 48 in., 60 in., 72 in., and 96 in.)
      • Pre-edge banded on front and two sides
      • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish

      SHELF-FINISHING SOLUTIONS

      Edge Band Strips with a strong adhesive cover an exposed shelf edge after cutting

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish

      Shelf End Caps cover an exposed shelf edge with a secure press-fit

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • White and Chrome finishes

      MORE Details Located On CSI SPEC - Check Out Download Files 

    기술 사양
    • 특징 참조ShelfTrack_EVO_Walk-in_Closet_Custom_adjustable_Solid_Wood_Melamine_Shelving_Sample_Layout_
    • 제품군Adjustable Wood Shelving Systems
    • 제품분류ShelfTrack Evo Wood Adjustable System
    • 유형건축 자재
    • 게시일2021-04-20
    • 에디션 넘버1
    관련성
    • 주 재료
    • 부 재료멜라민
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구 요소
    • ETIM 코드EC011163
    • ETIM 이름Shelf
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드Pr_40_30_78_77
    • Uniclass 2015 설명Shelf units
    • CSI 마스터 형식 2014 코드10 56 23
    • CSI 마스터 형식 2014 제목Wire Storage Shelving
    • OmniClass 번호23-21 15 00
    • OmniClass 제목Wardrobe and Closet Specialties
    • CSI 단일 형식 II 코드E2010
    • CSI 단일 형식 II 제목Fixed Furnishings

    지역 가용성

    북미
    미국