제품 게시
Black Spanish Slate 32x22
Black Spanish Slate 32x22
Black Spanish Slate 32x22

    Black Spanish Slate 32x22

    Black Spanish Slate: it is a natural product whose technical characteristics are its impermeability, its inalterability to atmospheric agents, its resistance to transversal and longitudinal bending, which guarantees exceptional homogeneity and behaviour, its very low thermal transmission coefficient, which makes it a good thermal insulator and it is also a good acoustic insulator, a very versatile material of extraordinary beauty.

    It is a reference for its quality and versatility in both traditional and contemporary works.

    It is highly appreciated in thin slates for roofing, its main use, but also for interior decoration, exteriors and landscaping.

    It complies with all the CE regulations, as well as with all the requirements of the construction materials regulations, in addition to the strictest quality and environmental controls.

    기술 사양
    • 특징 참조black-spanish-slate-32x22
    • 유형건축 자재
    • 게시일2024-02-26
    • 에디션 넘버1
    관련성
    • 주 재료슬레이트
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 자재 - Pavers & Stones
    • IFC 분류자재
    • Uniclass 2015 코드Pr_25_93_72_57
    • Uniclass 2015 설명Natural stone slates
    • OmniClass 번호23-13 39 19 11
    • OmniClass 제목Roof Slates