제품 게시
Colortek Monocouche
Colortek Monocouche
Colortek Monocouche
Colortek Monocouche
Colortek Monocouche
Colortek Monocouche
Colortek Monocouche
    Colortek

    Colortek Monocouche

    Monocouche is a one coat, weather resistant, external decorative, through colored render, suitable for most types of brick or blockwork. It is available in a range of colors and finishes and offers an attractive, high quality finish requiring low maintenance following application.

    사양
    • Substrates

      Exterior applications on most types of brick or clockwork, etc. 

      Key Features

      • Paste-based
      • One coat
      • Fast application
      • Water resistant
      • Through-colored
      • Algae resistant
      • Natural mineral material
      • Water vapor permeable

      Possible Effects

      • Monocouche F/R
      • Monocouche Render
      • Monocouche R Weathertek

      Sizes

      • US Drum

      System

      Please refer to Technical Data Sheet for more info.

    기술 사양
    • 특징 참조colortek-monocouche
    • 제품군Colortek Decorative Paints
    • 제품분류Decorative Paints and Effects
    • 유형건축 자재
    • 게시일2024-03-29
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 자재 - Paint, Varnishes & Finishes
    • IFC 분류텍스처
    • Uniclass 2015 코드Ss_40_90_60_20
    • Uniclass 2015 설명Decorative varnish or lacquer systems
    • CSI 마스터 형식 2014 코드09 94 00
    • CSI 마스터 형식 2014 제목Decorative Finishing
    • OmniClass 번호23-15 21 11 13
    • OmniClass 제목Textured Paints