제품 게시
Swing gate HG | Turnstile
Swing gate HG | Turnstile
Swing gate HG | Turnstile
Swing gate HG | Turnstile
    COMINFO

    Swing gate HG | Turnstile

    PEGAS HG
    This model features a swing gate with a high glass wing, providing additional security and a more imposing physical barrier. The opening angle is up to 90° in each direction, making it efficient for areas requiring frequent and controlled access.

    The PEGAS HG is customizable, with a choice of round or rectangular column shapes, and can be finished in alternative surface coatings to fit specific architectural or design requirements. Optional accessories include RF remote control, EasyTouch / TouchPanel control systems, and power supply backup for added reliability in emergency situations.

    사양
    • Type

      • Swing gate with high glass wing
      • Opening angle in each direction up to 90°
      • Round column shape
      • Rectangular column shape

      Operating Environment
      Indoor

      Drive Mechanism
      Fail-Safe

      Emergency Mode
      Open automatically in the exit direction

      Optional Accessories

      • Double gate -synchronous opening
      • Twin gate - individual opening
      • Optional Top**
      • Alternative surface finishes
      • RF remote control
      • EasyTouch / TouchPanel / TMON SW
      • USB convertor / Ethernet convertor
      • Power supply backup
      • Ramp LT

    기술 사양
    • 특징 참조swing-gate-pegas-gl-gle-turnstile
    • 제품군EasyGate
    • 제품분류Turnstiles
    • 유형개체 (단일 개체)
    • 게시일2024-10-09
    • 에디션 넘버1
    • 높이(mm)1800
    • 너비(mm)850
    관련성
    • 주 재료스테인레스강
    • 부 재료유리
    • 설계국가체코 공화국
    • 제조국가체코 공화국
    분류
    • BIMobject 카테고리문 - 보안