제품 게시
Ready™ 2U Internal Sliding Shelf, Black
CommScope

Ready™ 2U Internal Sliding Shelf, Black

Uniprise Ready shelves and wall mounts are ready for anything from updating or expanding telecommunications closets to risers to small data centers in intelligent buildings, education and government structures. Ready’s internal sliding shelves and locking wall mounts share a common panel style footprint with all Ready system fiber connector panels and modules enabling field termination, field splicing and factory termination in a single unit. This modular concept enables users to adopt new technologies and fiber architectures over time by simply replacing modular Ready components in deployed Ready shelves and wall mount units. Simplifying initial installation while enabling easy network upgrades, Ready’s modular design provides a future-ready platform for all fiber deployments. Ready’s common footprint fiber support LC, SC, ST and MPO connector deployments. Supporting LazrSPEED® OM4 and OM3 multimode, OptiSPEED® OM1 multimode and TeraSPEED® singlemode fiber technologies, the Ready fiber solution is ideal for a variety of applications and networking environments.
  • Available in 1U, 2U and 4U Configurations
  • Holds 3 fiber panels or pre-terminated modules per 1U of Rack Space
  • Ready shelves can support up to 36 duplex LC (72 fibers) or 24 MPO pass through adapters (288 fibers) in each 1U of space.

기술 사양
  • 특징 참조commscope-00152
  • 제품군Computer Network Equipment
  • 제품분류Uniprise® Shelves and Rail-Mounted Panels
  • 유형개체 (단일 개체)
  • 게시일2014-06-20
  • 에디션 넘버1
분류
  • BIMobject 카테고리전자 공학 - 네트워킹