제품 게시
6-WAY BRASS MOTORISED VALVE SINTESI SMART
Comparato

6-WAY BRASS MOTORISED VALVE SINTESI SMART

Comparato 6 way motorised valve with proportional control (voltage or current) for modern heating and cooling plants. Applications:

-4 pipe systems with automatic winter-summer changeover
-Control of radiant ceilings, fan coils and chilled beams

SINTESI SMART can be controlled by field bus in domotic systems of the latest generation.

사양
  • Proportional control Voltage (0-10V or 2-10V) or Current (4-20mA or 0-20mA)

    Electrical supply 24V AC/DC

    Operating times: 30 - 60 - 120 sec for 90° rotation

    Electrical protection Class: IP54

    Voltage position feedback (2-10V)

    Fast push connection

    6-way ballvalve from ½" to ¾"

    Ball valve: brass

기술 사양
  • 특징 참조SINTESI-SMART-6-WAY
  • 제품군Motorised valves
  • 제품분류SINTESI
  • 유형개체 (단일 개체)
  • 게시일2020-10-05
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • ETIM 코드EC003270
  • ETIM 이름Six-way control valve with electric servomotor
  • UNSPSC 이름Ball valves
  • UNSPSC 코드40141607
  • Uniclass 2015 코드Pr_65_54_95_06
  • Uniclass 2015 설명Ball valves
  • CSI 마스터 형식 2014 코드40 05 63
  • CSI 마스터 형식 2014 제목Ball Valves
  • OmniClass 번호23-27 31 15
  • OmniClass 제목Ball Valves