제품 게시
AS - Atmospheric Steam Distributor
Condair USA/CA

AS - Atmospheric Steam Distributor

Condair's Atmospheric Steam Distributor allows for direct introduction of atmospheric steam into a duct system or Air Handling Unit. Atmospheric steam distributors are designed for use with NH, GS, SE series and RH residential humidifiers. All steam distributor tubes are made of stainless steel and adjustable for horizontal or vertical flow applications. An Integral condensate return allows for condensate produced at the distributor to be returned back to the humidifier or drained through a convenient floor drain.

기술 사양
  • 특징 참조condair-usa-ca-as
  • 제품군Distribution
  • 제품분류Atmospheric Steam Distributors
  • 유형개체 (단일 개체)
  • 게시일2023-12-05
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 부 재료플라스틱
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리HVAC - HVAC

지역 가용성

북미
미국
캐나다