제품 게시
Corelite Class R3 Linear Prismatic Lens 2x2 and 2x4 LED

Corelite Class R3 Linear Prismatic Lens 2x2 and 2x4 LED

The Corelite R3/Z3 LED combines excellent performance with the high sense of style and superior brightness management that characterizes the Corelite Class RZ family. The proprietary LED platform delivers a soft, diffuse volume of pure white light that carries the general character of a fluorescent source while simultaneously eliminating unsightly socket shadows and the hassle of luminaire maintenance. Available in 2x2, 2x4, 1x4, and multiple lensing styles, the Class RZ family is ideal for a large range of architectural interiors including offices, schools, and hospitals.
기술 사양
  • 특징 참조cooperlighting-class-r3-2x2-2x4-recessed
  • 유형개체 (단일 개체)
  • 게시일2021-10-15
  • 에디션 넘버1
분류
  • BIMobject 카테고리조명 - 천장 설치
  • OmniClass 번호23-35 47 11
  • OmniClass 제목Lighting Fixtures