제품 게시
Sure-Lites SELA Emergency Light
Sure-Lites SELA Emergency Light
Sure-Lites SELA Emergency Light
Sure-Lites SELA Emergency Light
Sure-Lites SELA Emergency Light
Sure-Lites SELA Emergency Light

    Sure-Lites SELA Emergency Light

    The Sure-Lites Architectural emergency series (SELA) is a UL924 code compliant solution with a superior aesthetic that eliminates the traditional “bug eye” emergency look. The system features a customizable shroud that can be field painted or covered with wall treatment to allow the fixture to blend into the space. An LED source, nickel cadmium battery and self-diagnostics create 29 feet of emergency egress coverage, eliminate maintenance and reduce the labor required to perform NFPA required monthly testing. The LED heads are adjustable with a patented forward throw optic.
    사양
      • Customized appearance with field paintable aesthetic cover
      • LED Source with 29' spacing
      • UL924 code compliant, NYC code compliant option
      • New construction and retrofittable into any 4” J-box options
      • Nickel cadmium battery
      • Adjustable optic with forward throw
      • Labor savings self-diagnostics
    기술 사양
    • 특징 참조cooperlighting-sure-lites-sela-emergency-light
    • 제품군Emergency Lighting
    • 제품분류Sure-Lites
    • 유형개체 (단일 개체)
    • 게시일2024-02-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 응급 상황 및 보안
    • OmniClass 번호23-35 47 13
    • OmniClass 제목Emergency Lighting