제품 게시
Corelite Class Z3 Flat Lens 2x2 and 2x4 LED
Corelite Class Z3 Flat Lens 2x2 and 2x4 LED

    Corelite Class Z3 Flat Lens 2x2 and 2x4 LED

    Corelite Z3 LED combines the internally developed Linear LED platform from Cooper Lighting with the high sense of style and superior brightness management that characterizes the CoreLite Class RZ family. The proprietary LED platform delivers a soft, diffuse volume of pure white light that carries the general character of a fluorescent source while simultaneously eliminating unsightly socket shadows and the hassle of luminaire maintenance. A guaranteed system life of 50,000 hrs combined with exceptional efficacy make the Z3 LED the ultimate solution to satisfy the most stringent energy requirements with an ultra-light carbon footprint.
    기술 사양
    • 특징 참조cooperlighting-troffer-cooper-corelite-class-z3-2x2-2x4-led
    • 제품군Luminaries for Internal Lighting
    • 제품분류Corelite™ Class Z3
    • 유형개체 (단일 개체)
    • 게시일2012-12-03
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • OmniClass 번호23-35 47 11
    • OmniClass 제목Lighting Fixtures