제품 게시
Cordia26 Easy Chair
Cordia26 Easy Chair
Cordia26 Easy Chair
Cordia26 Easy Chair
Cordia26 Easy Chair
Cordia26 Easy Chair
Cordia26 Easy Chair
Cordia26 Easy Chair
Cordia26 Easy Chair
    COR Sitzmöbel

    Cordia26 Easy Chair

    The Cordia armchair, designed by Jehs+Laub in 2012, has been given an extensive design update. As Cordia26, the armchair still swivels and is equipped with an optional tilting mechanism, yet it features a new streamlined silhouette. The narrow armrests, the comfortable, anatomically designed seat cushion and the two-part back cushion support relaxed yet upright sitting, making the armchair ideal for extended conversations, focused reading or stylish lounging. The defining feature of the Cordia26 is the refined balance between poise and comfort. The Cordia26 armchair effortlessly blends into a wide variety of living spaces – both as a stand-alone piece in a minimalist loft apartment or as part of a large living room seating ensemble. With its sculptural appearance it never dominates, yet despite this discreet presence and subtle aesthetic, it is full of character.

    사양
    • Chairs and easy chairs for use in refined office, conference and meeting rooms, lounge areas as well as home office and living areas.

      • High seating comfort due to additional air-cell rod covering in seat and back upholstery
      • Easy chairs with high back with infinitely adjustable headreast and optionally with reclining mechanism (up to/from 70 kg)
      • Swivel base in polished aluminium or lacquered finish (frame with reclining mechanism always polished aluminium)
      • Matching footstool for both easy chairs
      • Covers are reversible and removable
      • Upholstery foam optionally flame-retardant acc. to BS-5852
    기술 사양
    • 특징 참조Cordia26_easy_chair
    • 제품군Furniture
    • 제품분류Easy Chairs
    • 유형개체 (단일 개체)
    • 게시일2026-06-15
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리가구 - 안락 의자
    • IFC 분류객체