제품 게시
Drop Table
Drop Table
    COR Sitzmöbel

    Drop Table

    From the basic design from Pauline Deltour of a mobile stool, which combines radii of tubular steel with an upholstered core, further developments with slender upholstered benches and bar stools have been created. Correspondingly, the model family has now been extended to include a bar table in the same design language. Table tops and metal frames in homogeneous colours underline the purist aesthetics of the design. Versions in contrasting colours allow individual highlights. The bar tables are available in a height of 110 cm, the radius is 80 cm.

    사양
      • Product family comprising stools, benches, bar stools, side tables and bar table
      • Frames in RAL colours available upon request from quantity of 1
      • Special sizes from quantity of 50 possible on request
      • Upholstery foams optionally flame retardant according to BS5852 (other standards possible)
      • Removable covers
      • All stools (except stools on castors), bar stools and benches are stackable
      • Firm seating comfort for public areas
      • Stools on castors with load-braked castors
      • Footrest for bar stools and bar table with lacquered frames always with transparent kick plate foil
      • Optional add-on table possible
      • GS tested
    기술 사양
    • 특징 참조Drop_table
    • 제품군Furniture
    • 제품분류Tables
    • 유형개체 (단일 개체)
    • 게시일2022-12-20
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리가구 - 테이블
    • IFC 분류객체