제품 게시
Level
Level
Level
Level
Level
Level
Level
Level
    COR Sitzmöbel

    Level

    Level, designed by Uwe Fischer, is a family of height-adjustable worktables that are quite unpretentiously committed to the idea of a workbench. This gave rise to a tool with “trestle-like substructures”. A highly functional item that adheres fully to the tradition of modernism and brings its functions clearly to the fore. Working while standing is becoming more and more popular “because it most closely corresponds to the fleetingness and speed that work involves,” says Fischer. The change becomes the actual constant. A quick meeting. Then the table top is lowered manually or electrically. Then it’s time for a snack. Here, too, we meet for an exchange, this time quite informally.
    사양
      • Can be used as a meeting table, workstation or bistro table
      • Individual table formats available on request
      • Table heights are infinitely adjustable (+/- 4 cm) by means of an eccentric clamping system; the electrially adjustable table is infinitely adjustable from seat to standing height
      • Table tops: HPL-coating (black matt/white matt), powder coating (various colours) or veneered in oak or walnut
      • Optionally section frame or 3-legged frame
      • Tables with section frame optionally on castors
      • Frame black powder-coated or other lacquers colours possible (liquid coating)
      • Always fitted with a level-adjustable stop glider
      • Table top support is always technically chrome-plated
      • Other top designs on request
    기술 사양
    • 특징 참조Level_table
    • 제품군Furniture
    • 제품분류Tables
    • 유형개체 (단일 개체)
    • 게시일2022-12-20
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리가구 - 테이블
    • IFC 분류객체