제품 게시
Siwa
Siwa
Siwa
Siwa
Siwa
Siwa
Siwa
Siwa
Siwa
    COR Sitzmöbel

    Siwa

    별점 4.3/54.3(20 리뷰)

    It is no coincidence that this piece of furniture by the Altherr Désile Park design studio is named after a fairytale desert oasis. It invites people to take time out from their everyday lives and relax in the warm embrace of its curved contours: alone or with others, to read, converse, surf the Internet or unwind, depending on mood or whim.

    The sofa with the curved backrest and organic-looking seams is available in three versions: as a Récamier for one person, as a two-seater sofa and as an extra-large lounger sofa that can comfortably accommodate several people.

    사양
    • Siwa is a place for socialising. But it’s also a space within a space that has multiple functions: people can read, chat, work or relax here. The seating furniture with the curved backrest and organic-looking stitching is available in three versions: as a recamiere for one person, as a two-seater sofa and as an extra-large chaise longue where several people can comfortably recline. These wonderful compositions can be complemented with a matching stool and an upholstered coffee table with a lacquered or veneered wooden top, a Parsol® mirror top in bronze or grey or a glass top lacquered underneath

    기술 사양
    • 특징 참조Siwa_sofa
    • 제품군Furniture
    • 제품분류Sofa beds
    • 유형개체 (단일 개체)
    • 게시일2024-04-15
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리가구 - 소파