제품 게시
ARCHITECT S+ tissue box
ARCHITECT S+ tissue box
ARCHITECT S+ tissue box
ARCHITECT S+ tissue box
    Cosmic

    ARCHITECT S+ tissue box

    Kleenex box to hang on the wall. Instead of having it on the counter and taking up space, Cosmic proposes you to install it on the wall. It is finished in 3 Chrome, that is, trivalent chrome, making it an eco-friendly and very resistant product. You also have the same model with soft black, an extra matte black. In addition, once installed, it will be completely secured on the wall since it includes an ultra-resistant fixing system that has been developed by Cosmic to guarantee its total support. This magnifying mirror belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This magnifying mirror is made of brass or similar alloys in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    사양
    • 01- 3Chrome 36- Soft black
    기술 사양
    • 특징 참조235xx28
    • 제품군Architect s+
    • 제품분류Tissue box
    • 유형개체 (단일 개체)
    • 게시일2021-12-13
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류가구 요소
    • OmniClass 번호23-21 43 15 13
    • OmniClass 제목Bathroom Tissue Dispensers