제품 게시
ARCHITECT S+ towel ring
ARCHITECT S+ towel ring
ARCHITECT S+ towel ring
ARCHITECT S+ towel ring
    Cosmic

    ARCHITECT S+ towel ring

    Towel rail hoop (23.6 cm) with side opening. Rectangular in shape with rounded corners, it will add a plus of design to your bathroom. It is finished in 3 Chrome, that is, trivalent chrome, making it an eco-friendly and very resistant product. You also have the same model with soft black, an extra matte black. In addition, once installed, it will be completely secured on the wall since it includes an ultra-resistant fixing system that has been developed by Cosmic to guarantee its total support. This towel rack belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This towel rack is made of brass or similar alloys in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    사양
    • 01- 3Chrome 36- Soft black
    기술 사양
    • 특징 참조235xx71
    • 제품군Architect s+
    • 제품분류Towel ring
    • 유형개체 (단일 개체)
    • 게시일2021-12-13
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 부 재료놋쇠
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류가구 요소
    • OmniClass 번호23-31 25 00
    • OmniClass 제목Toilet and Bath Specialties