제품 게시
COTTO Automatic Basin Faucet CT4904A(DC)-Touch

COTTO Automatic Basin Faucet CT4904A(DC)-Touch

1. COTTO CLEAN : Metal Contaminant-Controled (Lead, Cadmium, Copper, Zinc) 2. Extra Chrome : Plated with up to 8 Micron Nickel-Chromium 3. Kitchen Faucet with touch system , start using water by open at handle 4. Easy to touch it on, easy to touch it off 5.Use 4 AA Alkaline battery and alkaline battery lilfe cycle is approximately 100,000 times
기술 사양
  • 특징 참조COTTO_Automatic_Basin_Faucet_CT4904A-DC-Touch
  • 제품군Faucet & Taps & Mixer
  • 제품분류Automatic Basin Faucet
  • 유형개체 (단일 개체)
  • 게시일2023-05-10
  • 에디션 넘버1
  • 높이(mm)173
  • 깊이(mm)356
관련성
  • 주 재료놋쇠
  • 설계국가태국
  • 제조국가태국
분류
  • BIMobject 카테고리위생 - 수도꼭지
  • OmniClass 번호23-31 11 00
  • OmniClass 제목Faucets