제품 게시
Sanitary Toilet Seats COTTO Convenic C9210

Sanitary Toilet Seats COTTO Convenic C9210

- THE CONVENIC by COTTO , Beautiful and Outstanding with slim look (Soft Trapezoid Design) - Extra size for your maximum comfort - Special Nozzle (Stainless steel nozzle with UV sterilization after each use) - Warm seat for your relaxing and also improve blood circulation - Warm Air Dryer for your refreshed - LED Night Light - Easy Controlled with your touch , New Remote Control (modern look) *Note : Hidden electrical wiring design
기술 사양
  • 특징 참조Sanitary_Toilet-Seats_COTTO_Convenic_C9210
  • 제품군Toilets
  • 제품분류Cover Seat
  • 유형개체 (단일 개체)
  • 게시일2024-08-22
  • 에디션 넘버1
  • 높이(mm)130
  • 너비(mm)430
  • 깊이(mm)530
관련성
  • 주 재료도기
  • 제조국가태국
  • 순 중량(Kg)4.5
분류
  • BIMobject 카테고리위생 - Toilet Seats
  • OmniClass 번호23-31 19 19
  • OmniClass 제목Water Closets