제품 게시
Heaters Hotwater: EL-BJÖRN - TF250HWI
Cramo

Heaters Hotwater: EL-BJÖRN - TF250HWI

The El-Björn TVS hot water system has been supplemented with the TF 250HWI for heating larger areas such as events and industrial facilities.Thanks to the machine’s dimensions and flexibility, it can be used almost anywhere.There are no protruding parts that risk being damaged. The machine can produce up to 260 kW of heat, and with a simple battery change it can also provide up to 160 kW of cooling. The TF 250HWI can either be connected to existing ventilation systems or be used as a free-blowing unit.
사양
  • Length x Width x Height (mm) - 2390 x 1390 x 1825
기술 사양
  • 특징 참조ELBJORNTF250HWI
  • 제품군Explore our Eco Choice fleet
  • 제품분류A better choice for our environment
  • 유형개체 (단일 개체)
  • 게시일2021-10-27
  • 에디션 넘버1
링크
분류
  • BIMobject 카테고리건축 - 기타
  • IFC 분류객체