제품 게시
Hemisphere Sliding Door Hardware System
Hemisphere Sliding Door Hardware System
Hemisphere Sliding Door Hardware System
Hemisphere Sliding Door Hardware System
Hemisphere Sliding Door Hardware System
Hemisphere Sliding Door Hardware System
Hemisphere Sliding Door Hardware System
    C.R. Laurence

    Hemisphere Sliding Door Hardware System

    Sleek and compact, the Hemisphere Sliding Door offers subtle sophistication and features concealed fasteners and trolley. A 200 lb maximum weight capacity makes it the perfect choice for common glass door sizes in a wide variety of applications.

    Hemisphere rolling units are constructed from a solid piece of high-grade anodized aluminum for a superior quality you can see and feel. Rolling resistance can be adjusted to provide a seamless sliding experience regardless of glass panel weight.

    사양
    • Features & Benefits

      • 200 lb (90.7 kg) maximum door weight
      • Tested to 1,000,000 cycles
      • High-grade 6005A-T61 and 6061-T6 aluminum construction
      • Concealed fasteners and trolley
      • Wall mount or glass mount
      • Adjustable track height, door stops, and sliding resistance
      • For 3/8" (10 mm) to 1/2" (12 mm) monolithic tempered glass
      • Track can be cut to size or extended with track connectors
      • Single or bi-parting door options


      Available Finishes
      :

      • Black stainless and brushed stainless
    기술 사양
    • 특징 참조Hemisphere-Sliding-Door-Hardware-System
    • 제품군Sliding Doors
    • 제품분류Sliding Door Hardware Systems
    • 유형개체 (단일 개체)
    • 게시일2024-05-16
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료스테인레스강
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 미닫이 문
    • IFC 분류문
    • ETIM 코드EC003080
    • ETIM 이름Interior door (wood)
    • Uniclass 2015 코드Pr_75_30_23
    • Uniclass 2015 설명Door and gate operating hardware
    • CSI 마스터 형식 2014 코드08 71 00
    • CSI 마스터 형식 2014 제목Door Hardware
    • OmniClass 번호23-17 19 11
    • OmniClass 제목Hardware for Doors

    지역 가용성

    북미
    미국