제품 게시
Meridian Sliding Door Hardware System
Meridian Sliding Door Hardware System
Meridian Sliding Door Hardware System
Meridian Sliding Door Hardware System
Meridian Sliding Door Hardware System
Meridian Sliding Door Hardware System
    C.R. Laurence

    Meridian Sliding Door Hardware System

    With an iconic form that captivates, the Meridian sliding glass door is the model for contemporary barn door design. Featuring a 400 lb maximum weight capacity, Meridian is well-suited for heavier doors in residential and commercial settings.

    Meridian’s simplified profile is a result of precision engineering and attention to every detail. The system features concealed ball bearings, track fasteners, and door mounting hardware to produce a striking aesthetic that can’t be ignored.

    사양
    • Features & Benefits

      • 400 lb (181 kg) maximum door weight
      • For 3/8" (10 mm) to 1/2" (12 mm) monolithic tempered glass
      • High-grade 6061-T6 and 6005A-T61 aluminum construction
      • Concealed fasteners and ball bearings
      • Wall mount or glass mount
      • Adjustable door height, track height, and door stops
      • Tested to 1,000,000 cycles
      • Track can be cut to size or extended with track connectors
      • Configurations for single and bi-parting doors


      Available Finishes:

      • Black stainless and brushed stainless
    기술 사양
    • 특징 참조Meridian-Sliding-Door-Hardware-System
    • 제품군Sliding Doors
    • 제품분류Glass Systems
    • 유형개체 (단일 개체)
    • 게시일2024-05-16
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료스테인레스강
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 미닫이 문
    • IFC 분류문
    • Uniclass 2015 코드Pr_75_30_23
    • Uniclass 2015 설명Door and gate operating hardware
    • CSI 마스터 형식 2014 코드08 71 00
    • CSI 마스터 형식 2014 제목Door Hardware
    • OmniClass 번호23-17 19 11
    • OmniClass 제목Hardware for Doors

    지역 가용성

    북미
    미국