제품 게시
Battery Energy Storage Systems (BESS)
Battery Energy Storage Systems (BESS)
Battery Energy Storage Systems (BESS)
    Cummins

    Battery Energy Storage Systems (BESS)

    Enhance your energy management

    As the world shifts towards renewable energy sources like wind and solar, Battery Energy Storage Systems (BESS) have emerged as a pivotal technology for modern energy management.

    BESS play a crucial role in addressing this need by storing excess energy generated during periods of low demand and releasing it during peak demand periods. This capability not only enhances the efficiency of energy use but also contributes to the stability and reliability of the power grid.

    Key benefits of BESS

    • Battery energy storage systems offer numerous benefits across various sectors of the economy. Some of these include:
    • Provides grid stabilization and helps manage peak demand
    • Provides backup power during grid outages
    • Integrates intermittent renewable energy sources
    • Supports the deployment of EV charging
    • Reduces electricity costs
    • Helps to mitigate emissions

    Types of BESS installation

    Off-grid and remote applications - Typically built at any required scale and provide power in remote and/or off-grid areas/facilities with limited grid access.

    Commercial and industrial - Supplies higher-demand factory, hospital and data-center facilities with reliable and stable backup power.

    Community scale - Serves multiple homes or buildings as a microgrid within a community or neighborhood.


    Designed for maximum performance and safety

    Product availability

    Africa, Asia Pacific, China, Europe, India, Latin America, Middle East.

    State-of-the-art battery technology

    Utilizes proven and reliable lithium-ion phosphate or lithium ferrophosphate (LFP) batteries which offer higher cycle life and are less prone to thermal runaway than other battery chemistries.

    Liquid cooling thermal management

    Features a glycol-based thermal management system which maintains optimal battery temperatures more efficiently than air-cooled BESS units. This ensures uniform temperature distribution and increases performance while extending battery life and reliability.

    Three levels of fire safety

    Equipped with three levels of safety systems:

    • Real-time cell-level monitoring automatically halts cell operation when the safe temperature range is exceeded, enhanced by built-in liquid immersion protection for critical safety in extreme scenarios
    • FK-5-1-12 fire suppression agent
    • Internal sprinkler system designed for seamless connection to external fire hoses
    사양
    • Please see Cummins Product Page - click Product url in the Links section below

    기술 사양
    • 특징 참조china-battery-energy-storage-systems
    • 제품군Battery Energy Storage Systems
    • 제품분류Battery Energy Storage Systems
    • 유형개체 (단일 개체)
    • 게시일2025-10-31
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가중국
    • 제조국가중국
    분류
    • BIMobject 카테고리전기 - 분배
    • IFC 분류배전