제품 게시
Diesel Generator, QSK95 Series Heavy-Duty Engine, 2200 kW - 3500 kW, 2750 kVA - 4375 kVA
Cummins

Diesel Generator, QSK95 Series Heavy-Duty Engine, 2200 kW - 3500 kW, 2750 kVA - 4375 kVA

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

  • Cummins® heavy-duty engine - Rugged 4-cycle, industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Control system - The PowerCommand® digital control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protective relay, output metering and auto-shutdown.
  • Cooling system - Standard and enhanced integral set-mounted radiator systems, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat. Also optional remote cooled configuration for non-factory supplied cooling systems.
기술 사양
  • 특징 참조cummins-qsk95
  • 제품군Electricity Generation Units
  • 제품분류Diesel Generator Sets
  • 유형개체 (단일 개체)
  • 게시일2016-02-26
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전기 - 분배
  • IFC 분류발전기
  • ETIM 코드EC002823
  • ETIM 이름Power generator
  • UNSPSC 이름Diesel generators
  • UNSPSC 코드26111601
  • Uniclass 2015 코드Pr_60_70_65_34
  • Uniclass 2015 설명Generator sets
  • CSI 마스터 형식 2014 코드26 32 13.13
  • CSI 마스터 형식 2014 제목Diesel-Engine-Driven Generator Sets
  • OmniClass 번호23-35 11 15 11
  • OmniClass 제목Diesel Generator Sets
  • CSI 단일 형식 II 코드D5010
  • CSI 단일 형식 II 제목Electrical Service and Distribution