제품 게시
Residential Transfer Switches
Cummins

Residential Transfer Switches

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

The Cummins Power Generation residential transfer switches are integrated with the Cummins Power Generation residential gensets. These products are Listed to UL 1008, the Standard for Transfer Switch Safety.

Overview:

The switch and generator set combination is specifically designed for a simplified, quicker installation. When stable utility voltage returns, the transfer switch will automatically switch electrical load from the generator to the utility. No action is required by the home owner. Cummins residential transfer switches are also available in Service Entrance models. A service entrance version is also UL 1008 listed and makes use of a UL 489 listed circuit breaker.

사양
  • Ampere Rating: 100 - 400

기술 사양
  • 특징 참조residential-transfer-switch
  • 제품군Switches
  • 제품분류Residential Transfer Switches
  • 유형개체 (단일 개체)
  • 게시일2022-01-18
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전기 - 개폐기
  • IFC 분류배전
  • UNSPSC 이름Switchgear systems
  • UNSPSC 코드39121105
  • Uniclass 2015 코드Pr_60_70_48_05
  • Uniclass 2015 설명Automatic transfer switching equipment (TSE)
  • CSI 마스터 형식 2014 코드26 36 00
  • CSI 마스터 형식 2014 제목Transfer Switches
  • OmniClass 번호23-35 37 11
  • OmniClass 제목Automatic Transfer Switches
  • CSI 단일 형식 II 코드D5010
  • CSI 단일 형식 II 제목Electrical Service and Distribution