제품 게시
Fachada MC450 - AD - Básico Estructural de 6"
Fachada MC450 - AD - Básico Estructural de 6"
Fachada MC450 - AD - Básico Estructural de 6"
    Cuprum

    Fachada MC450 - AD - Básico Estructural de 6"

    Mechanical joint façade system Wide range of studs according to the requirement of mezzanine anchors Options of external covers according to aesthetic requirements of the facade 2.5” inner view section Reinforced with connector profile Good thermal and acoustic performance Sealing elements: hermetic plug and hermetic gasket This façade system helps buildings seeking a Leed certification
    사양
    • Assembly styles: 45° Assembly Glazings: 6, 9 and 24mm Water resistance A5 (>500 Hurricane) Air infiltration P5(>3 Hurricane) Static air pressure V5 (>232 Hurricane) Thermal transmittance EE5 (<2.5 Very High) Acoustic performance AA4 32 to 39 High)
    기술 사양
    • 특징 참조cuprum_mc450ad_solucion_estructural_6_pulgadas_premium
    • 유형개체 (단일 개체)
    • 게시일2023-08-07
    • 에디션 넘버1
    • 높이(mm)2000
    • 너비(mm)2000
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가멕시코
    • 제조국가멕시코
    분류
    • BIMobject 카테고리벽 - 커튼 월
    • IFC 분류벽

    지역 가용성

    북미
    멕시코