제품 게시
Chimney Walkway
Chimney Walkway
Chimney Walkway
    CW Lundberg

    Chimney Walkway

    The walkway is horizontal and mounted on the roof to provide safe access to various points and to provide anchorage for personal fall protection equipment. The walking surface has folded edges and an anti-slip pattern. You can easily complement the walkway with our guardrail and CWL's wire system, Safety System, for continuous anchoring without having to make re-connections.
    기술 사양
    • 특징 참조Construction_Roof-Accessories_CWL_Chimney_Walkway
    • 제품군Roof accessories
    • 제품분류Roof accessories
    • 유형개체 (단일 개체)
    • 게시일2019-07-29
    • 에디션 넘버1
    관련성
    • 주 재료아연 도금 강판
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리건축 - 지붕 액세서리
    • IFC 분류건축물 구성요소
    • Uniclass 2015 코드En_90_10_02
    • Uniclass 2015 설명Access stairways and walkways
    • OmniClass 번호23-13 41 19
    • OmniClass 제목Roof Walkways

    지역 가용성

    유럽 아시아
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
    Common.Footer.ValueProp.Image.AltText