제품 게시
Shut It® Face Mount Bolt-on BadAss™

Shut It® Face Mount Bolt-on BadAss™

Face Mount Bolt-on gate hinge opens gates to a full 180 for unobstructed pass through. CNC machined to the tightest tolerances in the industry. Due to SHUT IT’s unique bushing design The FACE MOUNT BOLT-ON BadAss, like all other SHUT IT gate hinges, produces near frictionless movement with maintenance-free usage.

Heavy-duty hinges tested to over 1 million cycles.
Adjustable and powder-coatable.

사양
  • • Opens to 180° for unobstructed pass through
    • Achieve gate gaps as small as 1⁄2“ (13mm)
    • Horizontally adjustable to 1⁄2“ (13mm) for perfect installations
    • Both weld-on and bolt-on models are available
    • High-temp sealed bearings, safe to powder-coat after installation on the gate
    • No greasing, no maintenance. EVER!
    • Load rating per gate: 2,000 lb (900kg)
    • Maximum gate weight: 1,100 lb (500kg)

    Brand: Shut It® BadAss

    Product Code: CI3720

    Gate Application: Pedestrian Gate, Driveway Gate - Double, Driveway Gate - Single, Pet Gate, Playground Gate, Public/Commercial Gate, Automated/Electric Gate, Security Gate, Privacy Gate

    Gate Type: Non Self-Closing

    Gate Material: Steel/Ornamental Iron

    Approx Gate Size: 6ft W x 8ft H (1.5m x 2m)

    Gate Frame/Post Shape: Square-to-Square, Square-to-Round

    Min Post Size: 1½"+ (38mm)

    Ideal Gate Gap: ½"- 1" (13mm-25mm)

    Color/Finish: Zinc

기술 사양
  • 특징 참조Shut-It-Face-Mount-Bolt-on
  • 제품군Gate Hinges
  • 제품분류Hinges
  • 유형개체 (단일 개체)
  • 게시일2021-08-09
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가오스트레일리아
  • 제조국가오스트레일리아
분류
  • BIMobject 카테고리조경 - 게이츠
  • UNSPSC 이름Gates
  • UNSPSC 코드301720
  • Uniclass 2015 코드Pr_30_36_36_34
  • Uniclass 2015 설명Gate hinges
  • CSI 마스터 형식 2014 코드32 31 00
  • CSI 마스터 형식 2014 제목Fences and Gates
  • OmniClass 번호23-11 25 17
  • OmniClass 제목Gate Hardware