제품 게시
Shut It® Stainless Steel BADASS™
Shut It® Stainless Steel BADASS™

    Shut It® Stainless Steel BADASS™

    Like The ORIGINAL BadAss, The Stainless Steel BadAss Gate Hinge is CNC machined to the tightest tolerances in the industry. However, for this hinge we went all out and used stainless steel for ALL the components. Yes, we said ALL components (even the bearings).

    사양
    • Features

      • 304 stainless steel inc. the bearings, shaft (bolt), washers and lock nut
      • No greasing or maintenance required on sealed bearings. EVER!
      • Horizontal adjustability for perfect installations
      • Load rating per gate: 2,000 lb (900kg)
      • Maximum gate weight: 1,000 lb (450kg)

      BrandShut It® BadAss
      Product CodeCI3800
      Gate ApplicationPedestrian Gate, Driveway Gate - Double, Driveway Gate - Single, Pet Gate, Playground Gate, Public/Commercial Gate, Automated/Electric Gate, Security Gate, Privacy Gate
      Gate TypeNon Self-Closing
      Gate MaterialSteel/Ornamental Iron
      Approx Gate Size6ft W x 8ft H (1.5m x 2m)
      Gate Frame/Post ShapeSquare-to-Square, Square-to-Round
      Min Post Size1½"+ (38mm)
      Ideal Gate Gap2½ - 3" (61-74mm)
      Fixing MethodWeld-On
      Color/FinishStainless Steel




    기술 사양
    • 특징 참조Shut-It-Stainless-Steel-BadAss
    • 제품군Gate Hinges
    • 제품분류Hinges
    • 유형개체 (단일 개체)
    • 게시일2024-06-26
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가오스트레일리아
    • 제조국가오스트레일리아
    분류
    • BIMobject 카테고리조경 - 게이츠
    • UNSPSC 이름Gates
    • UNSPSC 코드301720
    • Uniclass 2015 코드Pr_30_36_36_34
    • Uniclass 2015 설명Gate hinges
    • CSI 마스터 형식 2014 코드32 31 00
    • CSI 마스터 형식 2014 제목Fences and Gates
    • OmniClass 번호23-11 25 17
    • OmniClass 제목Gate Hardware