제품 게시
Evoplus Small/SAN
Evoplus Small/SAN
    Dab Pumps

    Evoplus Small/SAN

    The new design of the Evoplus range reflects its high manufacturing standards: the improved insulation between the motor and the electronics prevents condensation even better, and the cataphoresis treatment is thought for maximum resistance to oxidation. It's even easier to use thanks to its all-new user interface.

    Evoplus Small by DAB is a wet rotor electronic circulator designed for the circulation of water in residential building service and commercial building service. The integrated variable frequency drive automatically adapts the performance to the actual requirements to protect against water hammer action and offers better energy efficiency than circulators without the VFD. Evoplus Small incorporates a display that enables easy configuration and setting of the operating modes. Evoplus Small is available: with flanged suction and delivery ports, for the single and twin version, and only in the single version with threaded suction and delivery inlet. It is possible to remote control the circulator with the DConnect service only for the single version (DConnect Box supplied separately).

    기술 사양
    • 특징 참조evoplus-small-san-2
    • 제품군Circulators
    • 제품분류Wet Rotor Electronic Circulators
    • 유형개체 (단일 개체)
    • 게시일2026-11-13
    • 에디션 넘버1
    관련성
    • 주 재료Cast iron
    • 부 재료Bronze
    분류
    • BIMobject 카테고리배관 - 펌프
    • ETIM 코드EC010980
    • ETIM 이름Built-in circulation pump
    • Uniclass 2015 코드Pr_65_53
    • Uniclass 2015 설명Pump products
    • CSI 마스터 형식 2014 코드22 35 23
    • CSI 마스터 형식 2014 제목Circulating, Domestic Water Heat Exchangers
    • OmniClass 번호23-27 17 00
    • OmniClass 제목Pumps
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
    비슷한 제품

    별점 4.7/5 4.7 (6)
    별점 4.9/5 4.9 (25)
    별점 4.4/5 4.4 (19)
    별점 4.4/5 4.4 (19)
    별점 4.3/5 4.3 (36)
    별점 4.8/5 4.8 (5)