제품 게시
ZINER
ZINER
ZINER
ZINER
ZINER
    Daisalux

    ZINER

    Square, extra slim emergency luminaire. The frame, manufactured in aluminium, in addition to the sink is the support for the electronic system, the batteries and the optical group. The combined use of specific lenses and reflectors ensure optimum performance in open area lighting and escape routes. Suitable for ceiling mounting.

    Models:

    Non maintained: Ziner N20, Ziner N30

    Maintained A/TCA: Ziner P30 A/TCA

    Non maintained A/TCA: Ziner N30 A/TCA

    사양
    • A: An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains.
      TCA: An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored.
      The A and TCA Maintained models have an Eco-maintained function.

      Characteristics:

      Operation: No Maintained, Maintained, AutoTest (A), TCA, DALI
      Duration: 1
      Emergency lamp: MHBLED
      Charging indicator: LED
      Protection rating: IP43 IK04 / IP54 IK04
      Voltage: 220/230 V 50/60 Hz, 110/127V 50/60 Hz
      Electrical insulation: Type II
      Test device: AutoTest, TCA
      Remote control connection: Yes
      Battery type: Ni-Cd, LiFePO4
      Colour: Aluminium, Black, White

    기술 사양
    • 특징 참조ZINER
    • 제품군Ziner
    • 제품분류Emergency Luminaires
    • 유형개체 (단일 개체)
    • 게시일2019-10-15
    • 에디션 넘버1
    • 높이(mm)120
    • 너비(mm)120
    • 깊이(mm)22
    관련성
    • 주 재료알루미늄
    • 부 재료전자 및 광학 구성품
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리조명 - 응급 상황 및 보안
    • IFC 분류조명 기구
    • UNSPSC 이름Emergency lighting and accessories
    • UNSPSC 코드391117