제품 게시
Washbasin Tetris
danbanho

Washbasin Tetris

Danbanho S.A. Company was founded in December of 1997, with headquarters in Cartaxo, Portugal. The main activity is the washbasin production, molded in resin and compact marble. In September 2006, with the new factory built at Sítio das Pratas, the product quality increased, the production grew and work conditions were enhanced. Today we are one of the resin molded washbasin factories in Europe with the highest technology and a great product quality. Besides the standard products, we seldom produce original designed compact marble products along with our customers, to fit their specific needs. We are highly flexible regarding dimensions and shapes, resulting into final products with higher quality and beauty. We export 96% of our production.
기술 사양
  • 특징 참조Tetris
  • 유형개체 (단일 개체)
  • 게시일2012-01-01
  • 에디션 넘버1
  • 높이(mm)30
  • 너비(mm)690
  • 깊이(mm)345
관련성
  • 주 재료대리석
  • 부 재료폴리에스테르 수지
  • 설계국가포르투갈
  • 제조국가포르투갈
  • 순 중량(Kg)13.5
분류
  • BIMobject 카테고리위생 - 세면기
  • IFC 분류가구
  • UNSPSC 이름Power Generation and Distribution Machinery and Accessories
  • UNSPSC 코드26