제품 게시
NTV10 Non-walking roof with adhered PVC
Danosa

NTV10 Non-walking roof with adhered PVC

NON-WALKING ROOF WITH ADHERED PVC

- Waterproofing: Adhered PVC membrane

- Thermal insulation: Extruded polystyrene (XPS)

- Finish: Outdoor sheet 


ADVANTAGES

- Waterproofing with great durability.

- Light insulation and waterproofing system fully adhered with adhesives.

- Thermal insulation with high resistance to compression.

- High tensile strength, tearing and puncture resistance.

- European Program of recycling of PVC materials ROOFCOLLECT.

- Environmental Product Declaration (EPD).


USES

- Public attendance buildings: shopping centres.
- Public or private residential buildings.
- Buildings for teaching: schools, universities and nursery schools.
- Administration and corporate buildings.
- Medical buildings: hospitals, outpatients clinics and nursing homes.

사양
  • TECHNICAL PRESCRIPTIONS

    INSULATION ADHESIVE:

    - Product: THERMOBOND

    - Description: Polyurethane adhesive designed to adhere rigid thermal insulation panels to the support.

    - Property: Resistance to wind suction

    - Value: 5,5 kPa

    THERMAL INSULATION:

    - Product: DANOPREN PR
    - Description: rigid extruded polystyrene (XPS) foam board with tongue and groove edges at various thicknesses.
    - Property: Thermal conductivity (EN 12667)
    - Value: λ= 0,037 W/mK

    ADHESIVE OF WATERPROOFING SHEETS:

    - Product: DANOBOND

    -Description: High-Grab Moisture-Curing Polyurethane (MCPU) Canister Adhesive for bonding fleece-backed PVC DANOPOL HSF membrane.

    - Property: Resistance to wind suction

    - Value: 5,5 kPa

    WATERPROOFING:

    - Product: DANOPOL HSF 1.5

    -Description: Synthetic PVC plasticized membrane, reinforced with polyester net carrier, and a 300gr geotextile fleece backing

    -Property: Flexible sheets for waterproofing (EN 13956)

기술 사양
  • 특징 참조NTV10
  • 제품군Roofing
  • 제품분류Without insulation
  • 유형개체 (단일 개체)
  • 게시일2019-03-26
  • 에디션 넘버1
관련성
  • 주 재료PVC
  • 부 재료압출 폴리스티렌(XPS)
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 - 지붕
  • IFC 분류지붕
  • Uniclass 2015 코드EF_30_10
  • Uniclass 2015 설명Roofs
  • OmniClass 번호23-13 25 17
  • OmniClass 제목Waterproofing
  • CSI 단일 형식 II 코드B30
  • CSI 단일 형식 II 제목ROOFING