제품 게시
Avatar Premium stadium seats
Avatar Premium stadium seats
Avatar Premium stadium seats
Avatar Premium stadium seats
Avatar Premium stadium seats
    Daplast

    Avatar Premium stadium seats

    Tip-up seat Avatar, Premium, with different accessories: armrests, upholstery or coasters. It is recommended to install at preferences areas in stadiums or to upgrade a VIP area in sports venues. All the pieces that conform this seat are injection molded, only the lower rail to the concrete is metallic.

    The monorail fixing system allows obtaining a customized and flexible audience capacity, according to the event: change seats distribution and even change seating capacity.

    Avatar Basic, Compact and Avatar Suite complete the Avatar seating line.

    Various accessories available:

    • Numbering,
    • Cup holders,
    • Different types of armrests,
    • And press tables.
    사양
    • • High resistance against severe public use (vandalism), according to EN-13200 standard Part 4: Seating for spectators.

      • UV resistance: seat and backrest are made of copolymer polypropylene with protection against UV light according to European regulations. Seat and backrest close at the same height, minimizing the hours of solar exposure of the seat.

      • Avatar seat optimizes the space between rows – when it is folded, it only occupies 200 mm of depth.

      • Seat with integrated and patented return motion damping mechanism, without maintenance requirement.

      Installation system:

      • Quick assembly: the whole seat is made up of plastic seat plus metal rail hot galvanized. The seat is supplied pre-installed, ready to anchor to the metal rail in the bleacher.

      • Flexibility: the metallic rail adapts to any geometry or need of the concrete bleacher. It makes it easy to adapt the distance between seats to change distribution or seating capacity.

      • Rail system allows reducing the necessary anchoring points of individual metallic brackets to the concrete bleacher, avoiding possible damages.

    기술 사양
    • 특징 참조Avatar-Premium
    • 제품군Avatar
    • 제품분류Stadium seating
    • 유형개체 (단일 개체)
    • 게시일2024-01-23
    • 에디션 넘버1
    관련성
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리스포츠 및 레크레이션 - 경기장 좌석
    • IFC 분류가구 요소
    • Uniclass 2015 코드Pr_40_30_29_72
    • Uniclass 2015 설명Retractable seats
    • OmniClass 번호23-21 29 23 11
    • OmniClass 제목Fixed Stadium Seating