제품 게시
Sittem Premium stadium seats
Sittem Premium stadium seats
Sittem Premium stadium seats
Sittem Premium stadium seats
Sittem Premium stadium seats
Sittem Premium stadium seats
Sittem Premium stadium seats
Sittem Premium stadium seats
Sittem Premium stadium seats
    Daplast

    Sittem Premium stadium seats

    Premium version of Sittem stadium seats line. With padding on the back and seat that increase the comfort of the spectator. Recommended for preference areas and VIP areas in high-level sports facilities.

    Due to its design and comfort, SITTEM tip-up seats line is recommended for high-level sports facilities. With balanced design lines, SITTEM seats guarantee comfort and freedom of movement thanks to their large dimensions that optimize the personal space of each spectator.

    SITTEM stadium seats are a safe bet due to its aesthetics and comfort that will be in line with any type of construction design. It is homologated by FIBA, and certified in resistance by the IBV institute, complying with the maximum level of resistance required by the European standard UNE-EN 13200.

    SITTEM Premium stadium seat, recommended for VIP and preferences areas, allows a very wide range of configurations (depending on the space available in the row). The different seat finishes and its accessories increase the customization options in the grandstand.

    Level 4 – Severe public use (highest level according to UNE-EN 13200 regulation).

    Recommended for:

    • Football stadiums
    • Arenas and Sports Pavilions
    • Auditoriums and leisure venues.

    Sittem Premium seat is available in several width dimensions: 480 mm and 440 mm. Please, download the technical data sheets for more details.

    사양
    • Sittem Premium stadium seats – Technical description

      Seat and back blocks manufactured by blow moulding in copolymer polypropylene and UV stabilizing additives. Abatement structures manufactured by injection moulding in polyamide reinforced with fiberglass. The seat folds down thanks to the action of two springs.

      Sittem mechanical resistance is tested according to UNE-EN 12727. Protection against UV light according to the UNE-EN 13200-4 standard. Flame retardant on demand.

      Accessories:

      • Numbering plate.

        • Cup holder: Fixed to the armrest.

        • Fixed armrest: Fixed to the rail. Optional: armrest with fully closed sides.

        • Folding armrest: Use for telescopic stands. The armrest is mounted on a chassis made of steel and fixed to the rail. It complies with mechanical resistance according to the European standard UNE-EN 12727.

      기술 사양
      • 특징 참조Sittem-Premium
      • 제품군Sittem
      • 제품분류Stadium seating
      • 유형개체 (단일 개체)
      • 게시일2024-01-23
      • 에디션 넘버1
      관련성
      • 설계국가스페인
      • 제조국가스페인
      분류
      • BIMobject 카테고리스포츠 및 레크레이션 - 경기장 좌석
      • IFC 분류가구 요소
      • Uniclass 2015 코드Pr_40_30_29_72
      • Uniclass 2015 설명Retractable seats
      • OmniClass 번호23-21 29 23 11
      • OmniClass 제목Fixed Stadium Seating