제품 게시
Silia, Toilet paper holder  - wall-mounted
Deante

Silia, Toilet paper holder - wall-mounted

The toilet paper holder combines functionality with aesthetic appearance. This is an inconspicuous element of WC equipment, without which we can not imagine comfortable use of this room. It is characterized by a solid construction of high-quality metal and an elegant finish. The minimalist design is consistent with the rest of the Deante collection. It fits perfectly to modern interiors, where it means better.
사양
  • Finish:  brushed steel
    Surface type:  shine
    Material:  brass
    Height [mm]:  160
    Width [mm]:  167
    Depth [mm]:  85
    Load [kg]:  5
    Mounting kit included:  Yes
기술 사양
  • 특징 참조ADI_F211
  • 제품군Sanitary
  • 제품분류Accessories
  • 유형개체 (단일 개체)
  • 게시일2023-10-20
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 설계국가폴란드
  • 제조국가폴란드
분류
  • BIMobject 카테고리위생 - 욕실 소품

지역 가용성

유럽