제품 게시
Silia, Towel hanger wall-mounted
Silia, Towel hanger wall-mounted
    Deante

    Silia, Towel hanger wall-mounted

    A practical towel hanger is an important element of each bathroom. Its universal, chromed design makes it easily fit into the decor of the whole room, regardless of whether it is arranged in a modern or more traditional style. Its main advantage is the ability to quickly and easily change the position and height. Thanks to this, even the youngest household members will be able to use it in a comfortable way. Wall mounting.
    사양
    • Finish:  gold
      Surface type:  shine
      Material:  brass
      Height [mm]:  113
      Width [mm]:  616
      Depth [mm]:  60
      Load [kg]:  5
      Mounting kit included:  Yes
    기술 사양
    • 특징 참조ADI_Z621
    • 제품군Sanitary
    • 제품분류Accessories
    • 유형개체 (단일 개체)
    • 게시일2022-04-27
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    분류
    • BIMobject 카테고리위생 - 욕실 소품

    지역 가용성

    유럽