제품 게시
Arnika, Bath mixer, freestanding with shower set
Arnika, Bath mixer, freestanding with shower set
    Deante

    Arnika, Bath mixer, freestanding with shower set

    The bathtub tap combines aesthetic appearance and functionality. Classic shapes are greatly composed in both small bathrooms and large bathing salons. A solid corpus was made of the highest quality brass and elegantly finished. It's easy to clean it and prevents excessive stone deposition. The bathtub tap is also equipped with aerator. The device breaks the drops and aeration of a stream. Thanks to this, the water is softer.
    사양
    • MIXER
      Finish: nero
      Mixer type: single-handle, mixer
      Installation method: floor
      Flow class [l/min]: S - 15.1-19.8 l/min
      Acoustic group [dB]: II (20 < x ≤ 30)
      Check valves: yes
      Additional features: adjustable shower head angle
      MIXER CARTRIDGE
      Ceramic cartridge size: 35 mm
      SPOUTS
      Spout type: still
      Material: brass
      FUNCTION SWITCH
      Switch type: ceramic mechanical
      AERATORS
      Aerator type: coin-slot
      Aerator size: M24
      HOSES
      Length [mm]: 1500
      Braid type: not applicable
      Anti-twist: 1
      HAND SHOWERS
      Number of functions: 3
      Anti-calc: yes

    기술 사양
    • 특징 참조BQA_N17M
    • 제품군Sanitary
    • 제품분류Fausets
    • 유형개체 (단일 개체)
    • 게시일2023-11-07
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    분류
    • BIMobject 카테고리위생 - 수도꼭지